| Topology | Buck Converter |
| Input voltage | 2.5-5.5 V |
| Switching frequency | 1200-1800 kHz |
| Output 1 | 1.2 V / 0.6 A |
| Output 2 | 1.5 V / 0.6 A |
| Output 3 | 1.8 V / 0.6 A |
| Output 4 | 0.6 V |
| IC revision | 2.2.0 |
The SP6669 is a synchronous current mode PWM step down (buck) converter capable of delivering up to 600mA of current. It features a pulse skip mode (PSM) for light load efficiency and a LDO mode for 100% dutycycle. With a 2.5V to 5.5V input voltage range and a 1.5MHz switching frequency, the SP6669 allows the use of small surface mountinductors and capacitors ideal for battery powered portable applications. The internal synchronous switch increases efficiency andeliminates the need for an external Schottky diode. Low output voltages are easily supported with the 0.6V feedback referencevoltage. The SP6669 is available in an adjustable output voltage version, using an external resistor divider circuit, as well as fixed output voltage versions of 1.2V, 1.5V and 1.8V.Built-in over temperature and output over voltage lock-out protections insure safe operations under abnormal operating conditions. The SP6669 is offered in a RoHS compliant, -pin SOT23 package.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L(µH) | IR(A) | ISAT(A) | fres(MHz) | Mount | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | WE-TPC SMT Tiny Power Inductor, 4.7 µH, 1.35 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-TPC SMT Tiny Power Inductor | Inductance4.7 µH | Rated Current1.35 A | Saturation Current1.7 A | Self Resonant Frequency84 MHz | MountSMT |