| Topology | Buck Converter |
| Input voltage | 4.2 V |
| Switching frequency | 1200-1600 kHz |
| Output 1 | 3.3 V / 0.6 A |
| Output 2 | 2.5 V / 0.6 A |
| Output 3 | 1.5 V / 0.6 A |
| IC revision | J |
The SP6652 is a high efficiency, synchronous buck regulator ideal for portable applications using one Li-Ion cell, with up to 1A of output current. The 1.4MHz switching frequency and PWM control loop are optimized for a small value inductor and ceramic output capacitor, for space constrained portable designs. In addition, the input voltage range of 2.7V to 5.5V; excellent transient response, output accuracy, and ability to transition into 100% duty cycle operation -- further extending useful battery life -- make the SP6652 a superior choice for a wide range of portable power applications. A logic level shutdown control, external clock synchronization, and forced-PWM or automatic control inputs are provided. Other features include soft-start, over current protection and 140ºC over-temperature shutdown.
1A Output Current
Order Code | Datasheet | Simulation | Downloads | Status | Product series | L(µH) | IR(A) | ISAT(A) | fres(MHz) | Mount | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | WE-TPC SMT Tiny Power Inductor, 4.7 µH, 1.72 A | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-TPC SMT Tiny Power Inductor | Inductance4.7 µH | Rated Current1.72 A | Saturation Current1.65 A | Self Resonant Frequency70 MHz | MountSMT |