IC manufacturers MaxLinear

IC manufacturers (108)

MaxLinear SP6652

1A, High Efficiency, Fixed 1.4 MHz Current Mode PWM Buck Regulator

Overview

TopologyBuck Converter
Switching frequency1200-1600 kHz
IC revisionJ

Description

The SP6652 is a high efficiency, synchronous buck regulator ideal for portable applications using one Li-Ion cell, with up to 1A of output current. The 1.4MHz switching frequency and PWM control loop are optimized for a small value inductor and ceramic output capacitor, for space constrained portable designs. In addition, the input voltage range of 2.7V to 5.5V; excellent transient response, output accuracy, and ability to transition into 100% duty cycle operation -- further extending useful battery life -- make the SP6652 a superior choice for a wide range of portable power applications. A logic level shutdown control, external clock synchronization, and forced-PWM or automatic control inputs are provided. Other features include soft-start, over current protection and 140ºC over-temperature shutdown.

Features

1A Output Current

  • 1.4MHz Constant Frequency Operation
  • 97% Efficiency Possible
  • 0.5μA (Max.) Shutdown Current
  • Adjustable Output Voltage
  • No External FETs or Schottky Diode Required
  • Uses Small Value Inductors and Ceramic Output Capacitors
  • Low Dropout Operation: 100% Duty Cycle
  • Soft Start and thermal Shutdown Protection
  • Easy Frequency Synchonization
  • Lead Free, RoHS Compliant package: l
  • Small (3mm X 3mm) 10 Pin DFN or MSOP

Typical applications

  • MP3 Players
  • Mobile Phones
  • PDAs, USB Devices
  • Point of Use Power
  • DSCs

More information

Parts approved by MaxLinear

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TPC SMT Tiny Power Inductor, 3.3 µH, 1.95 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance3.3 µH
Rated Current1.95 A
Saturation Current1.8 A
Self Resonant Frequency80 MHz
MountSMT 
Check availability