IC manufacturers Maxim Integrated

IC manufacturers (96)

Maxim Integrated MAX9791

Windows Vista-Compliant Class D Speaker Amplifiers with DirectDrive Headphone Amplifiers

Overview

TopologyBoost Converter
Input voltage2.7-5.5 V
Switching frequency948-1158 kHz
Output 13.3 V / 0.12 A
Output 24.75 V / 0.12 A
Output 31.8 V / 0.12 A
IC revision1

Description

The MAX9791 combines a stereo 2W Class D power amplifier, a stereo 180mW DirectDrive® headphone amplifier, and a 120mA low-dropout (LDO) linear regulator in a single device. The MAX9792 combines a mono 3W Class D power amplifier, a stereo 180mW DirectDrive headphone amplifier, and a 120mA LDO linear regulator in a single device.

The MAX9791/MAX9792 feature Maxim's DirectDrive headphone amplifier architecture that produces a ground-referenced output from a single supply, eliminating the need for large DC-blocking capacitors, saving cost, board space, and component height. High 107dB DC PSRR and low 0.006% THD+N ensure clean, low-distortion amplification of the audio signal.

The ground sense feature senses and corrects for the voltage difference between the output jack ground and device signal ground. This feature minimizes headphone amplifier crosstalk by sensing the impedance in the ground return trace and correcting for it at the output jack. This feature also minimizes ground-loop noise when the output socket is used as a line out connection to other grounded equipment (for example, a PC connected to a home hi-fi system).

The MAX9791/MAX9792 feature low RF susceptibility, allowing the amplifiers to successfully operate in close proximity to wireless applications. The MAX9791/MAX9792 Class D amplifiers feature Maxim's spread-spectrum modulation and active emissions limiting circuitry. Industry-leading click-and-pop suppression eliminates audible transients during power-up and shutdown cycles.

The MAX9791/MAX9792 wake-on-beep feature wakes up the speaker and headphone amplifiers when a qualified beep signal is detected at the BEEP input.

For maximum flexibility, separate speaker and headphone amplifier control inputs provide independent shutdown of the speaker and headphone amplifiers. Additionally the LDO can be enabled independently of the audio amplifiers.

The MAX9791/MAX9792 feature thermal-overload and output short-circuit protection. The devices are available in 28-pin TQFN packages and are specified over the -40°C to +85°C extended temperature range.

Features

  • Windows Vista® Premium Compliant
  • Low EMI Filterless Class D Speaker AmplifiersPass EN55022B Emissions Limit with 30cm ofSpeaker Cable
  • 180mW DirectDrive Headphone Amplifier
  • Excellent RF Immunity
  • Integrated 120mA LDO
  • Eliminates Headphone Ground Loop Noise
  • Wake-on-Beep Function
  • Click-and-Pop Suppression
  • Short-Circuit and Thermal-Overload Protection
  • Thermally Efficient, Space-Saving Package28-Pin TQFN-EP (4mm x 4mm x 0.75mm)

Typical applications

  • Tablet PCs
  • Portable Multimedia Players
  • Notebook Computers

Products

Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples
742792040SPEC
9 files WE-CBF SMT EMI Suppression Ferrite Bead 600 700 150 MHz 2000 0.15 High Current
Order Code Data­sheet Simu­lation
742792040SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples