IC manufacturers Maxim Integrated

IC manufacturers (96)

Maxim Integrated MAX9736D

MAX9736D Evaluation Kit

Overview

TopologyBoost Converter
Input voltage8-28 V
Output 14 A

Description

The MAX9736D evaluation kit (EV kit) is a fully assembledand tested PCB that configures the MAX9736D Class Damplifier to drive 2 x 6W into a pair of 8Ω speakers instereo mode, or 1 x 12W into a 4Ω speaker in monomode for audio applications. The EV kit operates froman 8V to 28V DC power supply and is configured for17dB gain. The MAX9736D EV kit accepts a pair of single-ended input signals and provides two sets of differentialoutputs for speakers.The MAX9736D EV kit provides an option to control theshutdown, mute, modulation scheme, and mono modeof the MAX9736D. The EV kit includes convenient audioinput and output connectors and the required output filtersto ease evaluation.

Features

♦ 8V to 28V Single DC Power-Supply Operation

♦ Fully Differential Outputs

♦ Drives 2 x 6W into 8Ω Speakers in Stereo Mode

♦ Drives 1 x 12W into 4Ω Speaker in Mono Mode

♦ Shutdown and Mute Control

♦ Selectable Modulation Scheme

♦ Evaluates the MAX9736D in 32-Pin TQFN-EPPackage

♦ Fully Assembled and Tested

Products

Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples
742792040SPEC
9 files WE-CBF SMT EMI Suppression Ferrite Bead 600 700 150 MHz 2000 0.15 High Current
Order Code Data­sheet Simu­lation
742792040SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples