Topology | Buck Converter |
Input voltage | 6-60 V |
Switching frequency | 100-2200 kHz |
Output 1 | 5 V / 8 A |
Output 2 | 3.3 V / 15 A |
The MAX17559 EV kit is a proven design to evaluate the dual synchronous step-down regulator that provides independent 3.3V and 5V outputs capable of driving 8A and 15A loads from the 6V to 60V input-voltage range. Operating the two regulators 180° out-of-phase significantly reduces the peak input ripple current, allowing the use of smaller, less expensive components, while minimizing parts count. The EV kit features adjustable input undervoltage lockout, soft-start/stop time, and current-limit threshold, as well as selectable PWM/DCM modes, foldback/latchoff current limit, and independent open-drain PGOOD signals. By disabling channel 2, the evaluation kit is capable of operating from a lower input supply (4.5V to 60V), providing a single 3.3V output driving up to 15A.
●● 6V to 60V Input Range●● Output Rails: VOUT1: 3.3V/15A, VOUT2: 5V/8A●● 150kHz Switching Frequency●● Independent Enable Inputs●● Independent Adjustable Soft-Start Time●● Configurable Tracking Operation●● Selectable PWM/DCM Modes of Operation●● Fixed 180° Out-of-Phase Operation●● Selectable Foldback/Latchoff Current Limit●● Programmable Current-Limit Threshold●● Independent PGOOD Outputs●● Overcurrent, Overvoltage, and Over temperatureProtection●● Proven PCB Layout●● Fully Assembled and Tested
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | RDC max. (mΩ) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7443630310 | SPEC | 8 files | WE-HCF SMT High Current Inductor | 3.1 | 33.15 | 41 | 45 | 2.09 | – | MnZn | 2.3 | |||
7443556680 | SPEC | 8 files | WE-HCI SMT Flat Wire High Current Inductor | 6.8 | 22 | 13 | 27 | 4.1 | 24 | WE-PERM 2 | 4.428 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
7443630310 | SPEC | ||
7443556680 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | RDC max. (mΩ) | Samples |
---|