IC manufacturers Maxim Integrated

IC manufacturers (96)

Maxim Integrated MAX16990 | Demoboard MAXREFDES1204

Overview

TopologySEPIC Buck-Boost Topology
Input voltage6-18 V
Output 112 V / 2 A
IC revision00

Description

The MAXREFDES1204 is a single-output SEPIC converter reference design developed using the MAX16990 controller. This reference design is rated to operate over a wide input voltage range from 6V to 18V. The design can deliver an output power of 24W at 12V. It is targeted for automotive applications.

Features

  • Very High Efficiency > 90% for Load > 25%
  • Very Low Line and Load Regulation < 0.02%
  • Output Voltage Ripple < 0.7% at Nominal VIN
  • Overshoot < 2.6% for 50% Step Load
  • Continuous Conduction Mode (CCM) Operation
  • Internal Soft-Start

Typical applications

  • It is targeted for automotive applications.

More information

Products

Order Code Data­sheet Simu­lation Downloads Product seriesCTol. CVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
Packaging Samples
885012206071SPEC
8 files WCAP-CSGP MLCCs 25 V(DC)100 nF ±10% 25 0603 -55 °C up to +125 °C 3.55 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel
Order Code Data­sheet Simu­lation
885012206071SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesCTol. CVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
Packaging Samples