Topology | Other Topology |
Input voltage | 24 V |
Output 1 | 10 V |
IC revision | 00 |
MAXREFDES130# is an Arduino® form-factor shield compatible with ARM® mbed™ and Arduino platforms providing a complete reference for prototyping your next building automation design. This design includes eight 0VDC-10VDC analog outputs, one 4-20mA output, one 4-20mA input, eight nonlatching relays, three latching relays, an RTC, and 1-Wire® master. The MAXREFDES130# works well with one or more of the MAXREFDES131#, the 1-Wire®, Grid EYE® sensor, to make a complete building automation solution.
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | Version | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|
74408943101 | SPEC | 8 files | WE-SPC SMT Power Inductor | 100 | 0.52 | 0.68 | 0.85 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
74408943101 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | Version | Samples |
---|