Topology | Buck Converter |
Input voltage | 41-57 V |
Switching frequency | 80-550 kHz |
Output 1 | 3.24 V / 6.8 A |
IC revision | 1.9 |
The AS1138 is a single-chip, highly integrated CMOS solution for Power over Ethernet (PoE) Powered Devices requiring input power of up to 30Watts. Applications include Voice over IP (VoIP) Phones, Wireless LAN Access Point, Security Cameras, WiMAX Terminals, Point-of-Sales Terminals, RFID Readers, Thin Clients and Notebook computers.The AS1138 integrates input surge protection, a PD controller and a low-emission DC-DC controller. The AS1138 implements all of the physical layer Powered Device (PD) functionality, as required by IEEE® 802.3af-2005 and IEEE® 802.3at-2009 standards. This includes 2-event classification, Type 2 PSE detection indicator (ATDET), PD detection, under-voltage lock out (UVLO), and Hot- Swap FET integration.The AS1138 has been architected to address both EM emission concerns and surge/over-voltage protection in PoE applications. The chip implements many design features that minimize transmission of system common-mode noise onto the Unshielded Twisted Pair (UTP). On-chip integration of surge protection provides faster response to surge events and limits stray surgecurrent from passing through sensitive circuits, such as the Ethernet PHY. The device is designed to provide safe, lowimpedance discharge paths directly to the earth ground, resulting in superior reliability and circuit protection.
Robust Type 2 PSE detector with proprietary digital filteringfor line noise to eliminate false positives IEC 61000-4-2/3/4/5/6 requirements for EMC Compliance Integrated Surge Protection for 15kV/8kV System level ESDCompliance Integrated DC-DC controller for exceptional EMI performance Programmable DC current limit up to 720mA for 30Wapplications Seamless support for local power, down to 9.5V Implemented in robust 100V automotive process Low Rds-on Hot-Swap FET (typical 0.8Ω) Integrated Short-Circuit Protection Over temperature protection Industrial temperature range, -40º to +85ºC 5x5 mm, 20 lead QFN Package, RoHS compliant
Order Code | Datasheet | Simulation | Downloads | Product series | IR (A) | ISAT (A) | fres (MHz) | Version | VIN | VOut1 (V) | IOut1 (A) | L (µH) | n | VT (V (AC)) | Size | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
744043100 | SPEC | 8 files | WE-TPC SMT Tiny Power Inductor | 1.19 | 1 | 40 | – | – | – | – | 10 | – | – | 4828 | SMT | |||
750310031 | SPEC | 9 files | WE-PoE Power over Ethernet Transformer | – | – | – | Flyback | 33 - 57 V (DC) | 12 | 0.58 | 264 | 3.5:1:0.71 | 1500 | EP10 | SMT |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | IR (A) | ISAT (A) | fres (MHz) | Version | VIN | VOut1 (V) | IOut1 (A) | L (µH) | n | VT (V (AC)) | Size | Mount | Samples |
---|