IC manufacturers JoulWatt

IC manufacturers (108)

JoulWatt JW5212

Smoke Free 5V/2A Sync. Step-Down Converter Evaluation Board

Overview

TopologyBuck Converter
Input voltage2.5-5 V
Output 11.8 V / 2 A

Description

The JW5212 is a current mode monolithic buck switching regulator. Operating with an input range of 2.5V-5V, the JW5212 delivers 2A of continuous output current with integrated P-Channel and N-Channel MOSFETs. The internal synchronous power switches provide high efficiency. At light loads, the regulator operates in low frequency to maintain high efficiency and low output ripples.Current mode control provides tight load transient response and cycle-by-cycle current limit.The JW5212 guarantees robustness with hiccupoutput short-circuit protection, FB and SWshort-circuit protection, current run-away protection, input under voltage lockout and over voltage protection, and thermal protection.

Features

  • 2.5V to 5.5V operating input range
  •  Up to 2A output current
  •  Up to 95% peak efficiency
  •  High efficiency (>85%) at light load
  •  Internal Soft-Start
  •  1MHz switching frequency
  •  Input under voltage lockout and over voltage
  • protection
  •  Short circuit protection
  •  Thermal protection
  •  Output POK indication (available in SOT23-6
  • package)
  •  Available in SOT23-5/SOT23-6 package

Typical applications

  • Telecom/Networking Systems
  • Storage Equipment
  • Set Top Boxes
  • 5V or 3.3V Point of Load Conversion
  • GPU/DDR Power Supply

Parts approved by JoulWatt

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TPC SMT Tiny Power Inductor, 2.2 µH, 3.4 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Rated Current3.4 A
Saturation Current2.7 A
Self Resonant Frequency70 MHz
MountSMT 
Check availability