IC manufacturers JoulWatt

IC manufacturers (108)

JoulWatt JW5116

3A, 40V Asynchronous Step-Down Converter

Overview

TopologyBuck Converter
Input voltage6-40 V
Output 15 V / 3 A

Description

The JW5116 is a current mode monolithic buck switching regulator. Operating with an input range of 4.6-40V, the JW5116 delivers 3A of continuous output current with an integrated high side N-Channel MOSFET. At light loads, the JW5116 operates in low frequency to maintain high efficiency and low output ripple. Current mode control provides tight load transient response and cycle-by-cycle current limiting.The JW5116 guarantees robustness with input under-voltage lockout, input over-voltage protection, start-up current run-away protection, output short protection, feedback short protection, inductor short protection, and thermal protection.The JW5116 is available in 8-pin SOP package, which provides a compact solution with minimal external components.

Features

  • 4.6V to 40V operating input range
  • 3A output current
  •  Up to 94% efficiency
  •  High efficiency (>78%) at light load
  •  Internal Soft-Start
  •  Adjustable switch frequency
  •  Input under-voltage lockout
  •  Start-up current run-away protection
  •  Output short protection
  •  Feedback short protection
  •  Inductor short protection
  •  Thermal protection

Typical applications

  • Networking Systems
  • Green Electronics/ Appliances
  • Distributed Power Systems
  • Notebook Computers
  • FPGA, DSP, ASIC Power Supplies

Parts approved by JoulWatt

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
ISAT,10%(A)
ISAT,30%(A)
IR,40K(A)
IRP,40K(A)
RDC max.(mΩ)
fres(MHz)
Size
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD SMT Power Inductor, 22 µH, 5 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance22 µH
Saturation Current @ 10%5 A
Saturation Current @ 30%6.5 A
Rated Current4.6 A
Performance Rated Current5.8 A
DC Resistance35 mΩ
Self Resonant Frequency12 MHz
Size1280 
VersionStandard 
Check availability