IC manufacturers JoulWatt

IC manufacturers (108)

JoulWatt JW5033

18V/2A Sync. Step-Down Converter Evaluation Board

Overview

TopologyBuck Converter
Input voltage4.7-18 V
Output 13.3 V / 2 A

Description

The JW5033 is a current mode monolithic buck switching regulator. Operating with an input range of 4.6V~18V, the JW5033 delivers 2A ofcontinuous output current with two integrated N-Channel MOSFETs. The internal synchronous power switches provide high efficiency withoutthe use of an external Schottky diode. At light loads, the regulator operates in low frequency to maintain high efficiency and low output ripples.Current mode control provides tight load transient response and cycle-by-cycle current limit.The JW5033 guarantees robustness with short-circuit protection, thermal protection, current run-away protection, input under voltag lockout.

Features

  • 4.6V to 18V operating input range
  • 2A output current
  •  Up to 95% efficiency
  •  High efficiency (>85%) at light load
  •  Fixed 500kHz Switching frequency
  •  Input under voltage lockout
  •  Feedback short protection
  •  SW pin short protection
  •  Current run-away protection
  •  Short circuit protection
  •  Thermal protection
  •  Available in SOT23-6 package

Typical applications

  • Networking Systems
  • Notebook Computers
  • FPGA, DSP, ASIC Power Supplies
  • Green Electronics/ Appliances
  • Distributed Power Systems

Parts approved by JoulWatt

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TPC SMT Tiny Power Inductor, 5 µH, 5.3 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance5 µH
Rated Current5.3 A
Saturation Current5.5 A
Self Resonant Frequency30 MHz
MountSMT 
Check availability