IC manufacturers JoulWatt

IC manufacturers (108)

JoulWatt JW5025 | Demoboard EV5025_S0_R1

3A, 20V Synchronous Step-Down Converter Evaluation Board

Overview

TopologyBuck Converter
Input voltage4.6-20 V
Switching frequency340 kHz
Output 13.3 V / 3 A
IC revision0.82

Description

The JW5025 is a current mode monolithic buck switching regulator. Operating with an input range of 4.6-20V, the JW5025 delivers 3A of continuous output current with two integrated N-Channel MOSFETs. The internal synchronous power switches provide high efficiency without the use of an external Schottky diode. At light loads, regulators operate in low frequency to maintain high efficiency and low output ripple. Current mode control provides tight load transient response and cycle-by-cycle current limit. The JW5025 guarantees robustness with short-circuit protection, thermal protection, start-up current run-away protection, and input under voltage lockout.

Features

  • 4.6V to 20V operating input range 3A output current
  • Up to 94% efficiency
  • High efficiency (>85%) at light load
  • Adjustable Soft-Start
  • Fixed 340kHz Switching frequency
  • Input under voltage lockout
  • Start-up current run-away protection
  • Short circuit protection
  • Thermal protection
  • Available in ESOP8 package

Typical applications

  • Green Electronics/ Appliances, Notebook Computers
  • Distributed Power Systems, FPGA, DSP, ASIC Power Supplies
  • Networking Systems

Parts approved by JoulWatt

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TPC SMT Tiny Power Inductor, 10 µH, 3.9 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
Rated Current3.9 A
Saturation Current4 A
Self Resonant Frequency20 MHz
MountSMT 
–Check availability