IC manufacturers JoulWatt

IC manufacturers (108)

JoulWatt JW5019

40V Input, 2A High Power LED Driver Evaluation Board

Overview

TopologyBuck Converter
Input voltage20 V
Output 110 V / 2 A

Description

The JW5019 is a current mode monolithic buck switching regulator for LED driver. Operating with an input range of 3.6V~40V, the JW5019 delivers2A of continuous output current with two integrated N-Channel MOSFETs. The internal synchronous power switches provide high efficiency without the use of an external Schottky diode. At light loads, the regulator operates in low frequency to maintain high efficiency and low output ripples. Current mode control provides tight load transient response and cycle-by-cyclecurrent limit.The JW5019 guarantees robustness with short-circuit protection, thermal protection, current run-away protection, and input under voltage lockout.The JW5019 is available in 8-pin ESOP package, which provides a compact solution with minimal external components. The package has an exposed pad for low thermal resistance.

Features

  • 3.6V to 40V operating input range
  • 2A output current
  •  Up to 94% efficiency
  •  High efficiency (>78%) at light load
  •  With dimming capability
  •  Fixed 440kHz Switching frequency
  •  Input under voltage lockout
  •  Available in thermally enhanced ESOP8
  • package
  •  Current run-away protection
  •  Short circuit protection
  •  Thermal protection

Typical applications

  • Buck/Buck-Boost/Boost LED Driver

Parts approved by JoulWatt

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TPC SMT Tiny Power Inductor, 10 µH, 3.9 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
Rated Current3.9 A
Saturation Current4 A
Self Resonant Frequency20 MHz
MountSMT 
Check availability