IC manufacturers JoulWatt

IC manufacturers (108)

JoulWatt JW1766A

Offline Step-down LED Regulator with PFC and High Voltage MOSFET

Overview

TopologyBuck Converter
Input voltage90-264 V
Output 160 V / 0.12 A

Description

EV1766A is a 60V/120mA LED driver EVB based on JW1766A.The JW1766A is a constant current LED regulator with high current accuracy which applies to single stage step-down power factor corrected LED drivers. 600V power MOS is integrated, which can significantly simplify the design of LED lighting system.High accuracy of output current is achieved by sampling the output current directly. Critical conduction mode operation reduces the switching losses and largely increases the efficiency.JW1766A is supplied from the output directly, and auxiliary winding is not needed.JW1766A has multi-protection functions which largely enhance the safety and reliability of the system, including VCC over-voltage protection, VCC UVLO, short-circuit protection, LED open protection, cycle-by-cycle current limit and over-temperature protection.

Features

  • No auxiliary winding
  • 600V high voltage MOSFET integrated
  • High current accuracy of line and load regulation
  • High power factor with low output
  • current-ripple
  • Critical conduction mode
  • High efficiency over wide operating range
  • Cycle-by-cycle current limit
  • LED short protection
  • LED open protection
  • Over-temperature protection
  • Compact SOP7 package

Typical applications

  • Non-isolation Offline LED driver

Parts approved by JoulWatt

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
RDC max.(Ω)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TI HV Radial Leaded Wire Wound Inductor (High Voltage), 1500 µH, 0.38 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1500 µH
Rated Current0.38 A
Saturation Current0.4 A
DC Resistance3 Ω
Self Resonant Frequency1.5 MHz
MountTHT 
–Check availability