IC manufacturers ISSI

IC manufacturers (108)

ISSI IS32LT3957 | Demoboard IS32LT3957 Buck_Boost DEMO

HIGH VOLTAGE LED LIGHTING DRIVER FOR BUCK-BOOST, BOOST TOPOLOGY

Overview

TopologyBuck-Boost Converter
Input voltage9-26 V
Switching frequency100-1000 kHz
Output 128 V / 1.2 A
IC revision1B

Description

IS32LT3957 Buck_Boost DEMO BOMInput: DC9-26V, Output: 9 LED in series/1.2ARev.01B, 05/20/2017

Features

  • Wide voltage: VCC up to 75V
  • Boost or buck-boost operation
  • Easy dimming: Analog or PWM
  • Output over voltage protection (OVP)
  • Internal soft start to avoid inrush current
  • Current mode PWM with an external sync feature
  • Output short circuit protection
  • VCC under voltage lock out
  • Over temperature protection (OTP)
  • AEC-Q100 (Pending)

Typical applications

  • Automotive

Parts approved by ISSI

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
ISAT,10%(A)
ISAT,30%(A)
IR,40K(A)
IRP,40K(A)
RDC max.(mΩ)
fres(MHz)
Size
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD SMT Power Inductor, 22 µH, 6.5 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance22 µH
Saturation Current @ 10%6.5 A
Saturation Current @ 30%8 A
Rated Current5.3 A
Performance Rated Current7 A
DC Resistance28 mΩ
Self Resonant Frequency10 MHz
Size1210 
VersionStandard 
Check availability