| Topology | Boost Converter |
| Input voltage | 4.75-40 V |
| Switching frequency | 504-1540 kHz |
| Output 1 | 12 V / 3 A |
| IC revision | C |
IS32BL3556 WIDE INPUT VOLTAGE RANGE, HIGH EFFICIENCYFAULT TOLERANT LED DRIVERRev. C, 07/18/2017
Input voltage range is 4.75V to 40V for start/stop,cold crank and load dump requirements
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | ISAT,10% (A) | ISAT,30% (A) | IR,40K (A) | IRP,40K (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | Samples | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7447709100 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-PD SMT Power Inductor | 10 | 10.5 | 13 | 7.1 | 9.5 | 21 | 21 | 1210 | Standard |
| Order Code | Datasheet | Simulation | |
|---|---|---|---|
![]() | 7447709100 | SPEC |
| Samples |
|---|
| Order Code | Datasheet | Simulation | Downloads | Status | Product series | L (µH) | ISAT,10% (A) | ISAT,30% (A) | IR,40K (A) | IRP,40K (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | Samples |
|---|