Topology | Flyback Converter |
Input voltage | 85-305 V |
The ICL8105 is a high performance configurable single-stage flyback controller with Power Factor Correction (PFC) for constant output current LED driver. The digital core of the ICL8105 and its advanced control algorithms provide multi operation modes such as quasi resonant mode, discontinuous conduction mode or active burst mode. With this functionality and smooth transition between the operation modes, the controller delivers high efficiency, high power factor and low harmonic distortion through the entire load range. The optional active burst mode control scheme significantly extends the dimming range and is aligned to the line frequency avoiding effects like flicker or shimmer while also reducing audible noise.
-Supports AC and DC input
-AC input voltage 90–305 VAC
-Highly accurate primary side control with wide output range
-High output current accuracy
-Efficiency up to 91%
-High power quality, typical power factor up to 0.9 and THD < 10%
-Integrated 600 V startup cell
-Digital parameter setting
-All relevant error conditions are monitoredand protected UndervoltageOvervoltageOpen loadOutput shorted
Order Code | Datasheet | Simulation | Downloads | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | H (mm) | Operation Force (Value) (g) | Electrical Life (Cycles) | Actuator Color | Vaporphase process | L (µH) | IR (A) | Pins | Pitch (mm) | Gender | Type | Mount | L (mm) | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Tol. R | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
151033RS03000 | SPEC | 7 files | WL-TMRW THT Mono-color Round Waterclear | 621 | Red | 628 | 2600 | 2 | AlInGaP | 30 | 5.3 | – | – | – | – | – | – | – | – | – | – | THT | 3 | – | – | – | Bulk | |||
7447071 | SPEC | – | 6 files | WE-FI Leaded Toroidal Line Choke | – | – | – | – | – | – | – | – | – | – | – | – | 470 | 3 | – | – | – | – | – | 25 | – | – | – | – | ||
430156095726 | SPEC | – | 5 files | WS-TATV THT Tact Switch 6x6 mm | – | – | – | – | – | – | – | 9.5 | 260 | 200000 | White | not specified | – | 0.05 | – | – | – | – | – | – | – | – | – | Bulk | ||
61200821621 | SPEC | – | 6 files | WR-BHD 2.54 mm Male Box Header | – | – | – | – | – | – | – | – | – | – | – | – | – | 3 | 8 | 2.54 | Male | Straight | THT | 17.82 | 250 | 20 | max. | Tray |
Order Code | Datasheet | Simulation | |
---|---|---|---|
151033RS03000 | SPEC | ||
7447071 | SPEC | – | |
430156095726 | SPEC | – | |
61200821621 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | H (mm) | Operation Force (Value) (g) | Electrical Life (Cycles) | Actuator Color | Vaporphase process | L (µH) | IR (A) | Pins | Pitch (mm) | Gender | Type | Mount | L (mm) | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Tol. R | Packaging | Samples |
---|