IC manufacturers Infineon Technologies

IC manufacturers (96)

Infineon Technologies ICE5QR1070AZ | Demoboard AN_201702_PL83_008

33 W auxiliary SMPS for refrigerator using ICE5QR1070AZ

Overview

TopologyFlyback Converter
Input voltage85-300 V
Output 15 V / 0.2 A
Output 212 V / 2.66 A
IC revision1.0

Description

It is a reference design for a 33 W auxiliary SMPS for a refrigerator with the latest fifth-generation Infineon QR CoolSET™ ICE5QR1070AZ. The power supply is designed with a universal input compatible with most geographic regions and dual isolated outputs (+12 V/2.66 A and +5 V/0.2 A) as typically employed in most home appliances.

Features

  • High efficiency under light-load conditions to meet ENERGY STAR requirements
  • Simplified circuitry with good integration of power and protection features
  • Single-layer PCB design for compatibility with wave-soldering process and low-cost manufacturing
  • Auto-restart protection scheme to minimize interruption to enhance end-user experience

Typical applications

  • Home appliances
  • Offline aux SMPS for server, PC power, aircon, refrigerator and audio, Offline main SMPS for adapter, set-top-box, water purifier, TV, industrial SMPS and POE

Products