Topology | Flyback Converter |
Input voltage | 90 V |
Switching frequency | 125 kHz |
Output 1 | 12 V / 1.5 A |
IC revision | 1.0 |
This document is a reference design for an 18 W adapter power supply for a set-top box with the latest fifthgenerationInfineon Fixed Frequency (FF) controller (ICE5GSAG) and CoolMOS™ P7 (IPN70R1K2P7S). The powersupply is designed with a universal input compatible with most geographic regions, and an isolated output (+12V/1.5 A) on a single-layer PCB.Highlights of the adapter for a set-top box are:- Up to 18 W continuous output power in a universal input voltage range design- High average efficiency and low standby power to meet the European Union’s Code of Conduct (CoC)Version 5 Tier 2 single-voltage external AC-DC power supply basic-voltage requirements- Comprehensive protection feature controller in DSO-8 package and high ESD ruggedness 700 V CoolMOS™P7 superjunction MOSFET- Auto-restart protection scheme to minimize interruption and enhance end-user experience
Order Code | Datasheet | Simulation | Downloads | Product series | ISAT (A) | fres (MHz) | Version | IR (A) | L (µH) | RDC max. (Ω) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7447462022 | SPEC | 8 files | WE-TI Radial Leaded Wire Wound Inductor | 4.3 | 65 | Heat Shrinking Tube | 6.3 | 2.2 | 0.02 | – | – | – | 6 | 6 | 8.5 | THT | |||
7448014501 | SPEC | 9 files | WE-CMBNC Common Mode Power Line Choke Nanocrystalline | – | – | THT | 4.5 | 400 | 0.022 | 300 | 2100 | Nanocrystalline | 15 | 7.5 | 16 | THT | |||
7508111334 | SPEC | – | – | Offline Transformer | – | – | – | – | – | – | – | – | – | – | – | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
7447462022 | SPEC | ||
7448014501 | SPEC | ||
7508111334 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | ISAT (A) | fres (MHz) | Version | IR (A) | L (µH) | RDC max. (Ω) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Samples |
---|