IC manufacturers Infineon Technologies

IC manufacturers (108)

Infineon Technologies ICE3RBR1765JG

Fixed-Frequency, 650V CoolSET™ in DS0-12 Package

Overview

TopologyFlyback Converter
Input voltage85-265 V
Output 112 V / 1.67 A
IC revision1.0

Description

20W 12V SMPS Demo Board with ICE3RBR1765JGAN-DEMO-3RBR1765JGICE3RBR1765JG (ICE3RBRxx65JG series) is the new member ofICE3RBRxx65Jx in DSO-12 package. The outstanding performanceincludes BiCMOS technology, active burst mode, built-infrequency jitter, soft gate driving, propagation delaycompensation, built-in soft start time, built-in blanking time andextendable blanking time for over load protection, external autorestartenable feature, etc.

Features

650 V avalanche rugged CoolMOS™ with built-in Startup Cell

  • Active Burst Mode for lowest Standby Power
  • Fast load jump response in Active Burst Mode
  • 65 kHz internally fixed switching frequency
  • Auto Restart Protection for Over load, Open Loop, VCC Undervoltage & Over voltage and Over temperature
  • Built-in Soft Start
  • Built-in blanking window with extendable blanking time forshort duration high current
  • External auto-restart enable pin
  • Maximum Duty Cycle 75%
  • Overall tolerance of Current Limiting < ±5%
  • Internal PWM Leading Edge Blanking
  • BiCMOS technology for low power consumption and wide VCCvoltage range
  • Built-in Frequency jitter and Soft gate drive for low EMI

Typical applications

  • Auxiliary power supply of Server, PC, Printer, TV, Home theater/Audio System, White Goods, etc
  • Adapter/Charger, Blue Ray/DVD player, Set-top Box, Digital Photo Frame

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT,10%(A)
RDC max.(Ω)
fres(MHz)
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TI Radial Leaded Wire Wound Inductor, 2.2 µH, 6.3 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Rated Current6.3 A
Saturation Current @ 10%5.7 A
DC Resistance0.02 Ω
Self Resonant Frequency65 MHz
VersionHeat Shrinking Tube 
Check availability
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Check availability
750343053
SPECTransformer, 516 µH, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Transformer
Inductance516 µH
Check availability