IC manufacturers Infineon Technologies

IC manufacturers (108)

Infineon Technologies ICE3AR1080JG | Demoboard AN-DEMO-3AR1080JG

28W 12V SMPS Demo Board with ICE3AR1080JG

Overview

TopologyFlyback Converter
Input voltage85-282 V
Output 112 V / 2.33 A
IC revision1.0

Description

It has an universal input 28 W 12 V off-line flyback converter power supply utilizing F3R80 CoolSET™ ICE3AR1080JG.It has a single output voltage with secondaryside control regulation. It is especially suitable for small power supply such as enclosed adapter, blu-ray/DVD player, set-top box, game console, smart meter or open frame auxiliary power supply of white goods, PC, server, etc.

Features

It has the basic features of the F3R CoolSET™ such as active burst mode, propagation delay compensation, soft gate drive, auto restart protection for major faults (Vcc over voltage, Vcc under voltage, over temperature, over-load, open loop and short opto-coupler), it also has the BiCMOS technology design, selectable entry and exit burst mode level, adjustable brownout feature, built-in soft start time, built-inand extendable blanking time, frequency jitter feature and external auto-restart enable, etc. The particular features need to be stressed are the best-in-class low standby power and the good EMI performance.

Typical applications

  • enclosed adapter, blu-ray/DVD player, set-top box, game console, smart meter or open frame auxiliary power supply of white goods, PC, server, etc.

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT,10%(A)
RDC max.(Ω)
fres(MHz)
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TI Radial Leaded Wire Wound Inductor, 2.2 µH, 6.3 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Rated Current6.3 A
Saturation Current @ 10%5.7 A
DC Resistance0.02 Ω
Self Resonant Frequency65 MHz
VersionHeat Shrinking Tube 
Check availability
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Check availability
750343052
SPECTransformer, 188 µH, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Transformer
Inductance188 µH
Check availability