IC manufacturers Infineon Technologies

IC manufacturers (108)

Infineon Technologies ICE2QR1765G

Off-Line SMPS Quasi-Resonant PWM Controller with integrated 650V CoolMOSTM and startup cell in DSO-16/12

Overview

TopologyFlyback Converter
Input voltage85-265 V
Switching frequency39-65 kHz
Output 15 V / 3.6 A
IC revision2.1

Description

The CoolSET®-Q1 series (ICE2QRxx65G) is the first generation of quasi-resonant controller and CoolMOSTM integrated power IC. Operating the MOSFET switch in quasi-resonant mode, lower EMI, higher efficiency andlower voltage stress on secondary diodes are expected for the SMPS. Based on the BiCMOS technology, the CoolSET®-Q1 series has a wide operation range (up to 25V) of IC power supply and lower power consumption.It also offers many advantages such as quasi-resonant operation till very low load, increasing the higher average system efficiency compared to other conventional solutions, achieving ultra-low power consumptionwith small and controllable output voltage ripple at standby mode with Active Burst Mode operation, etc.

Features

  • 650V avalanche rugged CoolMOSTM with built-in startup cell
  • Quasi resonant operation till very low load
  • Active burst mode operation for low standby input power (< 0.1W)
  • Digital frequency reduction with decreasing load for reduced switching loss
  • Built-in digital soft-start
  • Foldback point correction and cycle-by-cycle peak current limitation
  • Maximum on time limitation
  • Auto restart mode for VCC over-voltage protection, under-voltage protection, over-load protection and overtemperatureprotection
  • Latch-off mode for adjustable output over-voltage protection and transformer short-winding protection

Typical applications

  • Auxiliary power supply for PC, Printer, TV, Home theater/Audio System, etc.
  • LCD monitor, DVD R/W, DVD Combo, Blue-ray/DVD player, Set-top box
  • Adapter/Charger

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT,10%(A)
RDC max.(mΩ)
fres(MHz)
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TI Radial Leaded Wire Wound Inductor, 2200 µH, 0.29 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2200 µH
Rated Current0.29 A
Saturation Current @ 10%0.35 A
DC Resistance4730 mΩ
Self Resonant Frequency1.1 MHz
VersionStandard 
–Check availability