IC manufacturers Infineon Technologies

IC manufacturers (108)

Infineon Technologies ICE2QR1080G | Demoboard AN-DEMO-2QR1080G

28W 12V SMPS Demo Board with ICE2QR1080G

Overview

TopologyFlyback Converter
Input voltage85-265 V
Output 112 V / 2.33 A
IC revision1.0

Description

The AN-DEMO-2QR1080G is a 28 W 12V demo board designed in a quasi resonant flyback converter topology using ICE2QR1080G Quasi-resonant CoolSET™ .The target applications of ICE2QR1080G are set-top box, portable game controller, Blue-Ray/DVD player, netbook adapter and auxiliary power supply of PC, printer, TV, home theater/audio system, etc.

Typical applications

  • Adapter, blu-ray/DVD player, set-top box, game console, smart meter, auxiliary power supply of white goods, PC, server, etc.

Parts approved by Infineon Technologies

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Pins
Application
PCB/Cable/Panel
Modularity
Type
Wire Section
L(µH)
IR(A)
ISAT,10%(A)
RDC max.(Ω)
fres(MHz)
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-TBL Series 102 - 5.00 mm Horizontal Entry Modular, 2, Wire Protector
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins2 
ApplicationWire Protector 
PCB/Cable/PanelPCB 
ModularityYes 
TypeHorizontal 
Wire Section 22 to 14 (AWG) 0.75 to 1.5 (mm²)
–
Rated Current17.5 A
–
–
–
–
–Check availability
SPECWE-TI Radial Leaded Wire Wound Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
Inductance2.2 µH
Rated Current6.3 A
Saturation Current @ 10%5.7 A
DC Resistance0.02 Ω
Self Resonant Frequency65 MHz
VersionHeat Shrinking Tube 
–Check availability
750343051
SPECTransformer, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Transformer
–
–
–
–
–
–
Inductance639 µH
–
–
–
–
–
–Check availability