| Topology | LLC Resonant Converter |
| Input voltage | 400 V |
| Output 1 | 12 V / 25 A |
| IC revision | 1.1 |
The evaluation board presented is a 300W LLC Converter with 400VDC input and 12V output. It is controlled by Infineon’s 2nd generation half-bridge LLC controller ICE2HS01G. The ICE2HS01G is designed especially for high efficiency application with its synchronous rectification (SR) control for the secondary side. With its new driving techniques, SR can be realized for half-bridge LLC converter operated with secondary switching current in both CCM and DCM conditions.
| Order Code | Datasheet | Downloads | Status | Product series | Samples |
|---|---|---|---|---|---|
| 750341495 | SPEC | – | Active i| Production is active. Expected lifetime: >10 years. | Inductor | |
| 750341496 | SPEC | – | Active i| Production is active. Expected lifetime: >10 years. | Flyback Transformer | |
| 750342744 | SPEC | – | Active i| Production is active. Expected lifetime: >10 years. | Gate Drive Transformer |
| Samples |
|---|
| Order Code | Datasheet | Downloads | Status | Product series | Samples |
|---|