IC manufacturers Infineon Technologies

IC manufacturers (103)

Infineon Technologies ICE1HS01G-1 | Demoboard AN-EVAL-1HS01G-1-200W

200 W 24 V 6 A & 12 V 5 A SMPS demonstrator with ICE1HS01G-1

Overview

TopologyLLC Resonant Converter
Input voltage280 V
Output 112 V / 5 A
Output 224 V / 6 A
IC revision2.1

Description

The demo board described in this paper is a 200W half bridge LLC resonant converter using LLC controller ICE1HS01G-1, which is an 8-pin LLC controller developed by Infineon Technologies. ICE1HS01G-1 is speciallydesigned for applications of switch mode power supplies used in LED / OLED / LCD / PDP TV, AC/DC adapter and Audio system.ICE1HS01G-1 is an 8-pin DSO-8 controller IC, the PCB layout can be easily implemented. Moreover, it includes all necessary control strategies for HB LLC resonant converter. ICE1HS01G-1 allows the designer tochoose suitable operation frequency range by programming the oscillator with an external resistor. And the built-in soft-start function to limit both the inrush current and the overshoot of output voltage is also provided. In addition, ICE1HS01G-1 performs all necessary protection functions in HB LLC resonantconverters. All of these make ICE1HS01G-1 an outstanding product for HB LLC resonant converter in the market.

Features

  • Maximum 600kHz switching frequency
  • Adjustable minimum switching frequency with high accuracy
  • 50% duty cycle
  • Mains input under voltage protection with adjustable hysteresis
  • Two levels of over-current protection: frequency shift and latch off
  • Open-loop/over load protection with extended blanking time
  • Built-in digital and nonlinear soft start
  • Adjustable restart time during fault protection period

Typical applications

  • LED/OLED/LCD/PDP TV, AC-DC adapter and audio SMPS

Products

Order Code
Data­sheet
Downloads
Status
Product series
Samples
750342109
Power Transformer Forward
Downloads
Status Activei| Production is active. Expected lifetime: >10 years.
Product series Power Transformer Forward
750342784
Power Transformer
Downloads
Status Activei| Production is active. Expected lifetime: >10 years.
Product series Power Transformer