IC manufacturers Infineon Technologies

IC manufacturers (103)

Infineon Technologies ICB2FL03G | Demoboard 1x54W T5 - VM - 180VAC to 270VAC - ICB2FL03G

Overview

TopologyPower Factor Correction
Input voltage180-270 V
Switching frequency20-120 kHz
IC revisionV1..1

Description

The FL controller ICB2FL03G is designed to control fluorescent lamp ballast, including a discontinuous mode Power Factor Correction (PFC), lamp inverter control and a high-voltage level shift half-bridge driver.The control concept covers requirements for T5 lamp ballasts for single and multi-lamp designs (series connection supported). ICB2FL03G is based on the 2nd-generation FL controller technology, is easy to use and simple todesign in. This makes the ICB2FL03G a basis for cost-effective solutions for fluorescent lamp ballasts with high reliability. Figure 1 shows a typical application circuit of ballast for a single fluorescent T8 lamp with current mode preheating.

Features

  • Discontinuous mode PFC for load range 0 to 100%
  • Integrated digital compensation of PFC control loop
  • Improved compensation for low THD of AC input current, also in DCM operation
  • Adjustable PFC current limitation

Products

Order Code
Data­sheet
Downloads
Status
Product series
Samples
750315259
Power Inductor
Downloads
Status Activei| Production is active. Expected lifetime: >10 years.
Product series Power Inductor
750315271
Power Inductor
Downloads
Status Activei| Production is active. Expected lifetime: >10 years.
Product series Power Inductor