IC manufacturers Infineon Technologies

IC manufacturers (96)

Infineon Technologies 1EDC20H12AH | Demoboard EVAL-1EDC20H12AH-SIC

1EDI20H12AH/1EDC20H12AH with CoolSiC™ MOSFET IMZ120R045M1

Overview

TopologyHalf-Bridge Converter symmetrical isolated
Input voltage15.5-16.5 V
Switching frequency100 kHz
IC revision1.20

Description

The gate driver evaluation board EVAL-1EDC20H12AH-SIC with the EiceDRIVER™ 1EDC20H12AH or 1EDI20H12AH and CoolSiC™ MOSFET IMZ120R045M1 are developed to demonstrate the functionality and key features of the Infineon EiceDRIVER™ gate driver IC and Infineon CoolSiC™ MOSFET.The board comes with either the 1EDC20H12AH or the 1EDI20H12AH gate driver installed.The 1EDC20H12AH offers a certification according to UL1577 while the 1EDI20H12AH is the functional insulatedvariant. All other components and functions are the same.The boards contain a short circuit protection to turn OFF the CoolSiC™ MOSFET within about 1.5 μs after a short circuit event. Main features of the boards are described in the key feature section of this document, whereas the remaining paragraphs provide information intended to enable the users to copy, modify and qualify the designfor production, according to their own specific requirements.

Features

  • Single channel isolated IGBT driver
  • For 600 V/650 V/1200 V IGBTs, MOSFETs and SiC MOSFETs
  • Up to 10 A typical peak current at rail-to-rail outputs
  • Separate source and sink outputs
  • Galvanically isolated coreless transformer driver
  • Wide input voltage operating range
  • Suitable for operation at high ambient temperature
  • Recognized under UL 1577 with an insulation test voltage of VISO = 3000 V for 1 s

Typical applications

  • UPS-systems
  • AC and brushless DC motor drives, High voltage DC/DC-converter and DC/AC-inverter, Induction heating resonant application,welding and solar

Products

Order Code Data­sheet Simu­lation Downloads Product seriesCTol. CVR
(V (DC))
SizeOperating TemperatureQ
(%)
DF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
Fl
(mm)
PinsRowsH
(mm)
GenderTypeIR
(A)
Packaging Samples
885012007057SPEC
8 files WCAP-CSGP MLCCs 50 V(DC)100 pF ±5% 50 0805 -55 °C up to +125 °C 100010 GΩ NP0 Class I 2 1.25 0.5 0.6 7" Tape & Reel
885012206083SPEC
8 files WCAP-CSGP MLCCs 50 V(DC)1 nF ±10% 50 0603 -55 °C up to +125 °C 2.510 GΩ X7R Class II 1.6 0.8 0.4 0.8 7" Tape & Reel
885012207098SPEC
8 files WCAP-CSGP MLCCs 50 V(DC)100 nF ±10% 50 0805 -55 °C up to +125 °C 2.55 GΩ X7R Class II 2 1.25 0.5 0.8 7" Tape & Reel
885012207103SPEC
8 files WCAP-CSGP MLCCs 50 V(DC)1 µF ±10% 50 0805 -55 °C up to +125 °C 100.1 GΩ X7R Class II 2 1.25 0.5 1.25 7" Tape & Reel
885012208093SPEC
8 files WCAP-CSGP MLCCs 50 V(DC)1 µF ±10% 50 1206 -55 °C up to +125 °C 30.5 GΩ X7R Class II 3.2 1.6 0.6 1.6 7" Tape & Reel
885012208069SPEC
8 files WCAP-CSGP MLCCs 25 V(DC)10 µF ±10% 25 1206 -55 °C up to +125 °C 100.01 GΩ X7R Class II 3.2 1.6 0.5 1.6 7" Tape & Reel
61301021121SPEC
6 files WR-PHD 2.54 mm THT Dual Pin Header -40 °C up to +105 °C1000 MΩ 12.7 10 Dual Pin Header Straight 3 Bag
750317493SPEC
Gate Drive Transformer
750318016SPEC
Gate Drive Transformer
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesCTol. CVR
(V (DC))
SizeOperating TemperatureQ
(%)
DF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
Fl
(mm)
PinsRowsH
(mm)
GenderTypeIR
(A)
Packaging Samples