Topology | Motor Drive |
Input voltage | 85-265 V |
IC revision | 1.0.1 |
This user guide provides an overview of the reference board REF-AIRCON-C302A IM564 including its main features,key test results and mechanical dimensions. The REF-AIRCON-C302A-IM564 is a full-featured starter kit, turnkey motor drive designed for high-performance,high-efficiency permanent magnet synchronous motor (PMSM) drive applications,including all of the required elements for air conditioner applications,such as IMC302A iMOTIONTM controller,1ED44175 PFC gate driver and PFC-integrated CIPOSTM Mini IPM IM564-X6D. The starter kit features and demonstrates Infineon’s CIPOSTM Mini IPM and advanced motion control engine (MCE 2.0) technology for PMSM/BLDC motor and PFC driver up to a rating of 600 V and 20 A.It is optimized for major home appliances like air conditioner compressors,fans,pumps and other motor drive applications.
Order Code | Datasheet | Simulation | Downloads | Product series | Application | C | VR (V (AC)) | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Operating Temperature | Pitch (mm) | L (mm) | W (mm) | H (mm) | Packaging | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | DF (%) | Ø D (mm) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
890324026027CS | SPEC | 8 files | WCAP-FTX2 Film Capacitors | Across the mains | 1 µF | 275 | X2 | 170 | 0.1 | 10 GΩ | -40 °C up to +105 °C | 22.5 | 26 | 11 | 20 | Carton | – | – | – | – | – | |||
861221486023 | SPEC | 7 files | WCAP-AIE8 Aluminum Electrolytic Capacitors | – | 470 µF | 450 | – | – | – | – | -25 °C up to +85 °C | 10 | 47 | – | – | Tray | 3000 | 2680 | 1379.67 | 20 | 35 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
890324026027CS | SPEC | ||
861221486023 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | Application | C | VR (V (AC)) | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Operating Temperature | Pitch (mm) | L (mm) | W (mm) | H (mm) | Packaging | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | DF (%) | Ø D (mm) | Samples |
---|