Topology | Buck Converter |
IC revision | 00 |
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | C | VR (V (DC)) | Endurance (h) | Operating Temperature | IRIPPLE (mA) | RESR (mΩ) | ILeak (µA) | DF (%) | Pitch (mm) | Ø D (mm) | L (mm) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74437349470 | SPEC | 8 files | WE-LHMI SMT Power Inductor | 47 | 1.9 | 1.8 | 3.4 | 330 | 7.3 | SMT | – | – | – | – | – | – | – | – | – | – | 7.3 | – | |||
870055675009 | SPEC | 7 files | WCAP-PTHR Aluminum Polymer Capacitors | – | – | – | – | – | – | Radial THT | 100 µF | 35 | 2000 | -55 °C up to +105 °C | 3700 | 25 | 700 | 12 | 5 | 10 | 12.5 | Ammopack |
Order Code | Datasheet | Simulation | |
---|---|---|---|
74437349470 | SPEC | ||
870055675009 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | C | VR (V (DC)) | Endurance (h) | Operating Temperature | IRIPPLE (mA) | RESR (mΩ) | ILeak (µA) | DF (%) | Pitch (mm) | Ø D (mm) | L (mm) | Packaging | Samples |
---|