IC manufacturers GaN Systems

IC manufacturers (108)

GaN Systems GS66516B

Overview

TopologyOther Topology
Switching frequency100000 kHz
IC revisionGSP65RXXHB-EVB UG rev. 180412

Description

This evaluation platform consists up of a motherboard and IMS evaluation modules The IMS evaluation modules are configured as a half bridge and are available in 2 power levels; 2-4kW and 4-7kW. A suitable heatsink is included for lower power applications. For higher power applications additional heatsinking may be required. To prevent device damage, ensure adequate heatsinking through design and by monitoring the component temperatures during operation. To assemble a heatsink, apply thermal grease to the heatsink / IMS board interface before screwing the units together. Enough thermal grease should be applied so that a small amount extrudes on all four sizes as the screws are tightened. Wipe the assembly clean.

Features

  • Ultra-low FOM Island Technology® die
  • Low inductance GaNPX® package
  • Easy gate drive requirements (0 V to 6 V)
  • Transient tolerant gate drive (-20 / +10 V)
  • Very high switching frequency (> 10 MHz)
  • Fast and controllable fall and rise times
  • Reverse current capability
  • Zero reverse recovery loss
  • Small 11 x 9 mm2 PCB footprint
  • Source Sense (SS) pads for optimized gate drive
  • Dual gate and source sense pads for optimal board layout
  • RoHS 6 compliant

Typical applications

  • Solar and Wind Power
  • High efficiency power conversion / Uninterruptable Power Supplies
  • Industrial Motor Drives

Parts approved by GaN Systems

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
H(mm)
Ø OD(mm)
IR(A)
To
Tlo(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWP-SMSH REDCUBE SMT with external thread, 8 mm, 7 mm
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Height8 mm
Outer Diameter7 mm
Rated Current50 A
Outer ThreadM3 
Outer Thread Length5 mm
PackagingBulk 
–Check availability