Topology | SEPIC Buck-Boost Topology |
Input voltage | 15-110 V |
Output 1 | 13 V / 1 A |
IC revision | 1.0 |
Sepic Circuit Adaptor Solution12.6V/450mA Application Report
Integrated 0.45Ω 120V Power Mosfet Switch Integrated 100V Startup Circuit Line under/over voltage protectionNO TRANSFORMER WITH few external components
Order Code | Datasheet | Simulation | Downloads | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | L (µH) | IR (A) | ISAT (A) | RDC (mΩ) | fres (MHz) | Endurance (h) | Operating Temperature | IRIPPLE (mA) | Z (mΩ) | ILeak (µA) | Ø D (mm) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
885012206028 | SPEC | 8 files | WCAP-CSGP MLCCs 16 V(DC) | 100 pF | ±10% | 16 | 0603 | -55 °C up to +125 °C | 3.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | |||
885012206071 | SPEC | 8 files | WCAP-CSGP MLCCs 25 V(DC) | 100 nF | ±10% | 25 | 0603 | -55 °C up to +125 °C | 3.5 | 5 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | |||
885012206076 | SPEC | 8 files | WCAP-CSGP MLCCs 25 V(DC) | 1 µF | ±10% | 25 | 0603 | -55 °C up to +125 °C | 10 | 0.5 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | |||
885012109010 | SPEC | 8 files | WCAP-CSGP MLCCs 16 V(DC) | 22 µF | ±20% | 16 | 1210 | -55 °C up to +85 °C | 5 | 0.02 GΩ | X5R Class II | 3.2 | 2.5 | 2.5 | 0.6 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | |||
865080453014 | SPEC | 7 files | WCAP-ASLI Aluminum Electrolytic Capacitors | 330 µF | ±20% | 25 | 8.0 x 10.5 | -55 °C up to +105 °C | 14 | 0.30303 MΩ | – | 10.5 | 8.3 | – | – | 15" Tape & Reel | – | – | – | – | – | 2000 | -55 °C up to +105 °C | 570 | 200 | 82.5 | 8 | |||
74404084330 | SPEC | 8 files | WE-LQS SMT Power Inductor | – | – | – | 8040 | -40 °C up to +125 °C | – | – | – | 8 | 8 | 4.2 | – | – | 33 | 1.8 | 2.7 | 97 | 12 | – | -40 °C up to +125 °C | – | – | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
885012206028 | SPEC | ||
885012206071 | SPEC | ||
885012206076 | SPEC | ||
885012109010 | SPEC | ||
865080453014 | SPEC | ||
74404084330 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | L (µH) | IR (A) | ISAT (A) | RDC (mΩ) | fres (MHz) | Endurance (h) | Operating Temperature | IRIPPLE (mA) | Z (mΩ) | ILeak (µA) | Ø D (mm) | Samples |
---|