Topology | Buck Converter |
Input voltage | 2.4-5.5 V |
Switching frequency | 5000 kHz |
Output 1 | 3.3 V |
EQ53X2D product family provides the benefits of high switching frequency with the flexibility to optimize design for footprint and efficiency.The very high switching frequency allows for the use of small inductor and low cost MLCC capacitors. It also enables a very wide control loop bandwidth providing excellent transient performance. The compensation is designed to provide a high degree of stability over alloperating conditions. A 3-pin VID output voltage select mux providesseven pre-programmed output voltages along with an option for external resistor divider. Output voltage can be programmed on-the-fly toprovide fast, dynamic voltage scaling.
Only three low cost components required
High switching frequency for small inductor
Tiny 2mm x 3mm x.9mm DFN-10 package
High efficiency, up to 96%
3 Pin VID output voltage select scheme
Wide 2.4V to 5.5V input range
Less than 1 μA standby current
500, 600, 800 output current versions
Fast transient response
Very low ripple voltage; 5mVp-p
3 Pin VID Output Voltage select
External divider option
Small MLCC input and output capacitors
2% accuracy over line, load, & temp
Short circuit, UVLO, and thermal protection
Stable with up to 60 uF output capacitance
Fully RoHS compliant; MSL 3 260°C reflow
Remarks:Refer page no.8 for inductor values
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|
744030001 | SPEC | 8 files | WE-TPC SMT Tiny Power Inductor | 1.2 | 1 | 1.1 | 210 | SMT |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | Samples |
---|