Topology | Boost Converter |
Input voltage | 12 V |
Output 1 | 28 V |
IC revision | A |
The AP34063(Boost) evaluation modules (EVM) provide a means for the user to evaluate quickly thefunctionality and electrical performance of the AP34063 device. All inputs and outputs are brought out totest points for control and monitoring. All passive components are included on the EVM for deviceoperation. The input pin should be connected to an external supply; the output should be connected to aload.
Order Code | Datasheet | Downloads | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | L (mm) | W (mm) | H (mm) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
744135 | SPEC | 9 files | WE-SI Leaded Toroidal Storage Choke | 157 | 5.1 | 1.5 | 0.063 | 31 | 13.5 | 12 |
Samples |
---|
Order Code | Datasheet | Downloads | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | L (mm) | W (mm) | H (mm) | Samples |
---|