Topology | Flyback Converter |
Input voltage | 90-264 V |
IC revision | 0.5 |
The iW1699 is a high performance AC/DC power supply controller which uses digital control technology to build peak current mode PWM flyback power supplies. The device operates in quasi-resonant mode to provide high efficiency along with a number of key built-in protection featureswhile minimizing the external component count, simplifying EMI design and lowering the total bill of material cost. The iW1699 removes the need for secondary feedback circuit while achieving excellent line and load regulation. It also eliminates the need for loop compensation componentswhile maintaining stability over all operating conditions. Pulse-by-pulse waveform analysis allows for a loop response that is much faster than traditional solutions, resulting in improved dynamic load response for both one-time and repetitive load transients. The built-in power limit functionenables optimized transformer design in universal off-line applications and allows for a wide input voltage range.
iWatt’s innovative proprietary technology ensures that power supplies built with the iW1699 can achieve both highest average active efficiency and less than 30mW no-load power consumption, and have fast dynamic loadresponse in a compact form factor in typical 12W and above applications. The active start-up scheme ena bles shortest possible start-up time without sacrificing no-load power loss.
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | VIN | VOut1 (V) | IOut1 (mA) | VOut2 (V) | IOut2 (mA) | Vaux (V) | Vaux 1 (V) | Vaux 2 (V) | fswitch (kHz) | NPRI : NSEC : NAUX | VT (V (AC)) | L (mm) | W (mm) | H (mm) | Mount | Size | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
744775247 | SPEC | 8 files | WE-PD2 SMT Power Inductor | 470 | 0.36 | 0.38 | 1.96 | 3.4 | – | – | – | – | – | – | – | – | – | – | – | 7 | 7.8 | 5 | SMT | 7850 | |||
750813530 | SPEC | 8 files | WE-OLEE Offline Transformer | 1500 | – | 0.62 | – | – | 85 - 130 V (AC) | 15 | 535 | 6 | 535 | 20 | 14 | 6 | 80 - 200 | 21.7:2.3:1:2.7 | 3000 | 17.78 | 26.9 | 13.8 | SMT | EE16/8/5 |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | VIN | VOut1 (V) | IOut1 (mA) | VOut2 (V) | IOut2 (mA) | Vaux (V) | Vaux 1 (V) | Vaux 2 (V) | fswitch (kHz) | NPRI : NSEC : NAUX | VT (V (AC)) | L (mm) | W (mm) | H (mm) | Mount | Size | Samples |
---|