IC manufacturers Broadcom

IC manufacturers (99)

Broadcom BCM65040

Central Office High Density Multi-DSL Chipset

Overview

TopologyOther Topology

Description

The BCM65x00 Family is the industry's first Central Office (CO) VDSL2 SoC that integrates vectoring technology, removing crosstalk interference and proliferating higher-speed Internet, IPTV and mobile broadband services.

Broadcom's new BCM65x00 Family Central Office SoC increases capacity (throughput/data rates) on infrastructure equipment and extends the value and reach of broadband services to more households by leveraging the company's third generation of standards-compliant VDSL2 technology and existing knowledge base of real-world deployments.

Request Product Info to learn more about Broadcom products or contact a Manufacturer Representative in your area.

Features

  • BCM65100: Central Office High Density Multi-DSL Chipset (Multimode VDSL2/ADSL2+)

  • VDSL2/ADSL2+ multi-mode, G.933.2, G.992.1, G.992.2, G.992.3, G.992.5, and T1.413-compliant DSL Chipset

  • Supports direct Gigabit Ethernet connectivity via innovative G.999.1 interface

  • Supports all bands ADSL2+ through 30Mhz VDSL2, building on the industry's largest ADSL2+/VDSL2 central office footprint

  • Enables VDSL2 and ADSL2+ bonding across the line card

  • BCM65300: Central Office High Density Vectoring Chipset

  • VDSL2/ADSL2+ multi-mode vectoring capable, G.993.5 (G.vector), G.933.2 , G.992.1, G.992.2, G.992.3, G.992.5, and T1.413-compliant DSL Chipset

  • Supports direct Gigabit Ethernet connectivity via innovative G.999.1 interface

  • Supports all bands ADSL2+ through 30Mhz VDSL2, building on the industry's largest ADSL2+/VDSL2 central office footprint

  • Enables VDSL2 and ADSL2+ bonding across the line card, and support for VDSL2 vectoring (G.vector)

  • BCM65800: Central Office High Density Low Power Analog Front End

  • Low power Analog Front End delivering very low power per port for the multi-DSL chipset

  • The BCM65040 is related to the BCM65x00 Family and features a single Class H solution providing the lowest power consumption for all VDSL profiles, much lower power than Class AB

Products

Order Code Data­sheet Downloads Product series Samples
750510572SPEC
4 files Transformer
Order Code Data­sheet
750510572SPEC
Samples
Order Code Data­sheet Downloads Product series Samples