Topology | Other Topology |
IC revision | AB |
CONFIDENTIAL
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Version | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7447462100 | SPEC | 8 files | WE-TI Radial Leaded Wire Wound Inductor | 10 | 2.5 | 2.6 | 28 | Heat Shrinking Tube | – | – | – | – | 0.08 | – | |||
7447462102 | SPEC | 8 files | WE-TI Radial Leaded Wire Wound Inductor | 1000 | 0.25 | 0.27 | 2.3 | Heat Shrinking Tube | – | – | – | – | 6 | – | |||
742792023 | SPEC | 9 files | WE-CBF SMT EMI Suppression Ferrite Bead | – | 1.8 | – | – | SMT | 120 | 180 | 250 MHz | 3000 | 0.03 | High Current | |||
742792097 | SPEC | 8 files | WE-CBF SMT EMI Suppression Ferrite Bead | – | 0.7 | – | – | SMT | 1500 | 1800 | 70 MHz | 1000 | 0.3 | High Current |
Order Code | Datasheet | Simulation | |
---|---|---|---|
7447462100 | SPEC | ||
7447462102 | SPEC | ||
742792023 | SPEC | ||
742792097 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Version | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Samples |
---|