IC manufacturers AXElite

IC manufacturers (103)

AXElite AX5201

Step-up PWM DC/DC Converter

Overview

TopologyBoost Converter
IC revision1.4

Description

The AX5201 is high efficient step-up DC/DC converter. Large output current ispossible having a built in internal N channel MOSFET, and using an external coil anddiode.The AX5201 can be operated at switching frequencies of 500 kHz allowing for easyfiltering and low noise, the size of the external components can be reduced.Output voltage is programmable with 1.0V of standard voltage supply internal, andusing externally connected components, output voltage (FB) can be set up at will. Thesoft-start time can be programmed by outside capacitor; the function prevents overshoot atstartup. Build inside Current limit, Thermal Shutdown and enable functions.

Features

  • Input voltage:3V to 20V
  • Output voltage:3.3V to 32V
  • Duty ratio:0% to 85% PWM control
  • Oscillation frequency:500KHz.
  • Enable and Thermal Shutdown function.
  • Internal Current limit.
  • Built-in N-channel MOSFET
  • SOP-8L with Exposed pad Pb-Free package.

Typical applications

  • Soft-Start Pin.
  • Switch pin.
  • Feedback pin
  • Power Ground pin
  • Signal Ground pin.
  • Power-off pin
  • IC power supply pin

Products

Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
Samples
WE-TPC SMT Tiny Power Inductor, 6.8 µH, 2.4 A
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance6.8 µH
Rated Current2.4 A
Saturation Current1.8 A
Self Resonant Frequency55 MHz
MountSMT 
WE-TPC SMT Tiny Power Inductor, 10 µH, 3.4 A
Simu­lation
Status Activei| Production is active. Expected lifetime: >10 years.
Inductance10 µH
Rated Current3.4 A
Saturation Current2.8 A
Self Resonant Frequency24 MHz
MountSMT