IC manufacturers Analog Devices

IC manufacturers (96)

Analog Devices ADP1878

Synchronous Buck Controller with Constant On Time and Valley Current Mode

Overview

TopologyBuck Converter
Input voltage2.95-20 V
Switching frequency300-1000 kHz
Output 10.6 V
IC revisionB

Description

The ADP1878/ADP1879 are versatile current-mode, synchronous step-down controllers. They provide superior transient response, optimal stability, and current-limit protection by using a constant on time, pseudo fixed frequency with a programmable current-limit,current control scheme. These devices offer optimum performanceat low duty cycles by using a valley, current-mode control architecture allowing the ADP1878/ADP1879 to drive all N-channel power stages to regulate output voltages to as low as 0.6 V.

The ADP1879 is the power saving mode (PSM) version of the device and is capable of pulse skipping to maintain output regulation while achieving improved system efficiency at light loads (see the ADP1879 Power Saving Mode (PSM) section for more information).

Available in three frequency options (300 kHz, 600 kHz, and 1.0 MHz) plus the PSM option, the ADP1878/ADP1879 are well suited for a wide range of applications that require a single input power supply range from 2.95 V to 20 V. Low voltage biasing is supplied via a 5 V internal low dropout regulator (LDO). In addition, soft start programmability is included to limit input inrush current from the input supply during startup and to provide reverse current protection during precharged output conditions. The low-side current sense, current gain scheme and integration of a boost diode, together with the PSM/forced pulse-width modulation (PWM) option, reduce the external device count and improve efficiency.

The ADP1878/ADP1879 operate over the −40°C to +125°C junction temperature range and are available in a 14-lead LFCSP_WD package.

Features

  • Power input voltage range: 2.95 V to 20 V
  • On-board bias regulator
  • Minimum output voltage: 0.6 V
  • 0.6 V reference voltage with ±1.0% accuracy
  • Supports all N-channel MOSFET power stages
  • Available in 300 kHz, 600 kHz, and 1.0 MHz options
  • No current sense resistor required
  • Power saving mode (PSM) for light loads (ADP1879 only)
  • Resistor programmable current limit
  • Power good with internal pull-up resistor
  • Externally programmable soft start
  • Thermal overload protection
  • Short-circuit protection
  • Standalone precision enable input
  • Integrated bootstrap diode for high-side drive
  • Starts into a precharged output
  • Available in a 14-lead LFCSP_WD package

Remarks:1.Table 8,11. Recommended InductorsRefer page no.24,32.

2.Table 10. External Component ValuesRefer page no.31

Typical applications

  • Set-top boxes
  • DSP core power supplies
  • Mid-to-high end servers
  • Telecommunications and networking systems

Products

Order Code Data­sheet Simu­lation Downloads Product seriesL
(nH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC
(mΩ)
fres
(MHz)
MaterialLR
(nH)
IR
(A)
Samples
744303012SPEC
8 files WE-HCM SMT High Current Flat Wire Inductor 120 63.9 51.2 59.8 0.325 MnZn 118 31
744303022SPEC
8 files WE-HCM SMT High Current Flat Wire Inductor 220 63.9 27 34.5 0.325 MnZn 180 31
744355147SPEC
8 files WE-HCI SMT Flat Wire High Current Inductor 470 54.9 25 50 0.67 100 WE-PERM 410
744325072SPEC
8 files WE-HCI SMT Flat Wire High Current Inductor 720 37.8 14 35 1.3 115 Superflux 600
744355090SPEC
8 files WE-HCI SMT Flat Wire High Current Inductor 900 36 11 28 1.6 72 WE-PERM 660
7443552100SPEC
8 files WE-HCI SMT Flat Wire High Current Inductor 1000 23.1 7.5 20 3.3 80 WE-PERM 780
744325120SPEC
8 files WE-HCI SMT Flat Wire High Current Inductor 1200 32.6 12 25 1.8 75 Superflux 1000
7443551200SPEC
8 files WE-HCI SMT Flat Wire High Current Inductor 2000 26.5 9 22 2.6 45 WE-PERM 1400
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesL
(nH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC
(mΩ)
fres
(MHz)
MaterialLR
(nH)
IR
(A)
Samples