IC manufacturers Analog Devices

IC manufacturers (96)

Analog Devices ADP1870

Synchronous Buck Controller with Constant On-Time and Valley Current Mode

Overview

TopologyBuck Converter
Input voltage2.95-20 V
Switching frequency300-1000 kHz
Output 10.6 V
IC revisionB

Description

The ADP1870/ADP1871 are versatile current-mode, synchronous step-down controllers that provide superior transient response, optimal stability, and current-limit protection by using a constant on-time, pseudo-fixed frequency with a programmable current-limit, current-control scheme. In addition, these devices offer optimum performance at low duty cycles by utilizing valley current-mode control architecture. This allows the ADP1870/ ADP1871 to drive all N-channel power stages to regulate output voltages as low as 0.6 V.

The ADP1871 is the power saving mode (PSM) version of the device and is capable of pulse skipping to maintain output regulation while achieving improved system efficiency at light loads (see the Power Saving Mode (PSM) Version (ADP1871) section for more information).

Available in three frequency options (300 kHz, 600 kHz, and 1.0 MHz, plus the PSM option), the ADP1870/ADP1871 are well suited for a wide range of applications that require a single-input power supply range from 2.95 V to 20 V. Low voltage biasing is supplied via a 5 V internal LDO.

In addition, an internally fixed soft start period is included to limit input in-rush current from the input supply during startup and to provide reverse current protection during soft start for a pre-charged output. The low-side current-sense, current-gain scheme and integration of a boost diode, along with the PSM/forced pulse-width modulation (PWM) option, reduce the external part count and improve efficiency.

The ADP1870/ADP1871 operate over the −40°C to +125°C junction temperature range and are available in a 10-lead MSOP and LFCSP packages.

Features

  • Power input voltage range: 2.95 V to 20 V
  • On-board bias regulator
  • Minimum output voltage: 0.6 V
  • 0.6 V reference voltage with ±1.0% accuracy
  • Supports all N-channel MOSFET power stages
  • Available in 300 kHz, 600 kHz, and 1.0 MHz options
  • No current-sense resistor required
  • Power saving mode (PSM) for light loads (ADP1871 only)
  • Resistor-programmable current-sense gain
  • Thermal overload protection
  • Short-circuit protection
  • Precision enable input
  • Integrated bootstrap diode for high-side drive
  • Starts into a precharged load
  • Small, 10-lead MSOP and LFCSP packages

Remarks:1.Table 10. External Component Values RecommendedRefer page no.31

  1. List Of InductorsRefer page no.24 And 32

Typical applications

  • DSP core power supplies
  • Mid to high end servers
  • Telecom and networking systems
  • Set-top boxes
  • 12 V input POL supplies

Products

Order Code Data­sheet Simu­lation Downloads Product seriesL
(nH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC
(mΩ)
fres
(MHz)
MaterialLR
(nH)
IR
(A)
Samples
744303012SPEC
8 files WE-HCM SMT High Current Flat Wire Inductor 120 63.9 51.2 59.8 0.325 MnZn 118 31
744303022SPEC
8 files WE-HCM SMT High Current Flat Wire Inductor 220 63.9 27 34.5 0.325 MnZn 180 31
744355147SPEC
8 files WE-HCI SMT Flat Wire High Current Inductor 470 54.9 25 50 0.67 100 WE-PERM 410
744325072SPEC
8 files WE-HCI SMT Flat Wire High Current Inductor 720 37.8 14 35 1.3 115 Superflux 600
744355090SPEC
8 files WE-HCI SMT Flat Wire High Current Inductor 900 36 11 28 1.6 72 WE-PERM 660
7443552100SPEC
8 files WE-HCI SMT Flat Wire High Current Inductor 1000 23.1 7.5 20 3.3 80 WE-PERM 780
744325120SPEC
8 files WE-HCI SMT Flat Wire High Current Inductor 1200 32.6 12 25 1.8 75 Superflux 1000
7443551200SPEC
8 files WE-HCI SMT Flat Wire High Current Inductor 2000 26.5 9 22 2.6 45 WE-PERM 1400
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesL
(nH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC
(mΩ)
fres
(MHz)
MaterialLR
(nH)
IR
(A)
Samples