IC manufacturers Analog Devices

IC manufacturers (96)

Analog Devices ADP1071-1 | Demoboard EVAL-ADP1071-2

Isolated Synchronous Flyback Controller with Integrated iCoupler

Overview

TopologyFlyback Converter
Input voltage18-36 V
Switching frequency50-600 kHz
Output 124 V / 0.4 A
Output 25 V / 0.5 A

Description

The ADP1071-1/ADP1071-2 are pulse-width modulation (PWM) current mode fixed frequency synchronous flyback controllers designed for isolated dc-to-dc power supplies. Analog Devices proprietary iCouplers® are integrated in the ADP1071-1/ADP1071-2 to eliminate the bulky signal transformers and optocouplers that transmit signals over the isolation boundary. Integrating the iCouplers reduces system design complexity, cost, and component count and improves overall system reliability. With the integrated isolators and metal-oxide semiconductor field effect transistor (MOSFET) drivers on both the primary and the secondary side, the ADP1071-1/ADP1071-2 offer a compact system level design and yield a higher efficiency than a diode rectified flyback converter at heavy loads.Output regulation is achieved by sensing the output voltage on the secondary side, where the feedback and the PWM signals are transmitted between the primary and secondary sides through the iCouplers.The ADP1071-1/ADP1071-2 are offered in a 16-lead SOIC_W package with an isolation voltage rating of 5 kV rms. The ADP1071-2 is designed for isolated dc-to-dc applications typically with an input voltage less than 36 V, and the ADP1071-1 targets high input voltage applications, in which the dc input voltage can exceed 60 V.The ADP1071-1/ADP1071-2 offer features such as input current protection, output overvoltage protection (OVP), undervoltage lockout (UVLO), precision enable with adjustable hysteresis, overtemperature protection (OTP), and power saving light load mode (LLM).

Features

  • Current mode controller for flyback topology
  • Programmable LLM or CCM for high VIN applications
  • Programmable slope compensation
  • Integrated 5 kV isolation with Analog Devices, Inc., iCoupler technology
  • Wide voltage supply range
  • Secondary VDD2: up to 36 V
  • Integrated 1 A primary side MOSFET driver
  • Integrated 1 A secondary side MOSFET drivers for synchronous rectification
  • Integrated error amplifier and <1% accurate reference voltage
  • Programmable frequency range: 50 kHz to 600 kHz
  • Duty cycle clamp limit 85%
  • Programmable soft start and soft start from precharged load
  • Protection features such as short circuit, output overvoltage, and overtemperature protection
  • Power saving LLM using MODE pin
  • Cycle by cycle input overcurrent protection
  • Precision enable UVLO with hysteresis
  • Frequency synchronization
  • Available in 16-lead SOIC_W package

Typical applications

  • Telecom / Enterprise switches and routers / Small cell
  • Isolated dc-to-dc or ac-to-dc power conversion

Products

Order Code Data­sheet Simu­lation Downloads Product series Samples
750316825SPEC
4 files Transformer
Order Code Data­sheet Simu­lation
750316825SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product series Samples