IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices ADP1032 | Demoboard ADP1032CP-EVALZ

Two- Channel, Isolated Micropower Managment Unit with Seven Digital Isolators

Overview

TopologyFlyback Converter
Input voltage4.5-60 V
Output 128 V / 0.12 A

Description

The ADP1032 is a high performance, isolated micropower managment unit (PMU) that combines an isolated flyback and a dc-to-dc regulator providing two isolated power rails. Addtionally, the ADP1032 contains four high speed serial peripheral interface (SPI) isolation channels and three general-purpose isolators for channel to channel applications where low power dissipation and small solution size is required. Operating over an input voltage range of 4.5 V to 60 V, the ADP1032 generates isolated output voltage of 6 V to 28 V (adjustable version) or 24 V (fixed version) for Vout1, and factory programmable voltages of 5.15 V, 5.0 V, or 3.3 V for Vout2.By default, the ADP1032 flayback reglator operates at 250 KHz switching frequency, and the buck regulator operates at 125 KHz. The two regulators are phase shifted relative to each to reduce electromagnetic interference (EMI). The ADP1032 can be driven by an external oscilator in the range of 350 KHz to 750 KHz to ease noise filtering in sensitive application.The digital isolator integrated in the ADP1032 use Analog Devices, Inc., iCoupler chip scale transformer technology, optimized for low power and low radiated emissions.The ADP1032 is available in a 9 mm x 7 mm, 41-lead LFCSP and is rated for a -40°C to 125 °C operating junction temperature range.

Features

  • Wide input supply voltage range: 4.5 V to 60 V
  • Integrated flyback power switch
  • Generates two isolated, well regulated independent outputs
    • Vout1: 24 V or 6 V to 28 V
    • Vout2: 5.15 V, 5.0 V, or 3.3 V
  • Uses a 1:1 ratio transformer for simplified transformer design
  • Peak current limiting and OVP for flyback and buck regulators
  • Precision enable input and power-good output
  • Adjustable switching frequency via SYNC input
  • Internal compensation and soft start control per regulator
  • High speed, low propagation delay, SP signal isolation channels
  • Three 100 kbps general-purpose isolated data channels
  • 9 mm x 7 mm LFCSP form factor enables small overall solution size
  • -40°C to 125 °C operating junction temperature range
  • Conforms to CISPR11 Class B radiated emission limits
  • Safety and regulatory approvals (pending)
  • UL recognition: 2500 V rms for 1 minute per UL 1577
  • CSA Component Acceptance Notice 5A
  • 300 V rms basic insulation between slave, master, and field power domains (IEC 61010-1, pending)
  • VDE certificate of conformity
  • DIN V VDE 0884-10 (VDE 0884-10): 2006-12 Virom = 565 Vpeak

Typical applications

  • Data and power isolation
  • Industrial automation and process control / Instrumentation and data acquisition systems

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
750317986
SPECFlyback Transformer
Simu­lation–
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Flyback Transformer
–Check availability
750318257
SPECFlyback Transformer
Simu­lation
Availability
–
Downloads3 files

Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Flyback Transformer
–Check availability
750318377
SPECFlyback Transformer
Simu­lation–
Availability
–
Downloads–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Flyback Transformer
–Check availability
750318463
SPECFlyback Transformer
Simu­lation
Availability
–
Downloads2 files

Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Flyback Transformer
–Check availability