IC manufacturers Analog Devices

IC manufacturers (96)

Analog Devices ADM3058E | Demoboard ADM3058EEBZ

Evaluating the ADM3058E 5.7 kV rms, Signal Isolated, Basic CAN FD Transceiver

Overview

TopologyOther Topology
Input voltage6-9 V
Output 15 V

Description

The EVAL-ADM3058EEBZ allows the user to evaluate the ADM3058E isolated signal and power transceiver for controller area network (CAN) or CAN with flexible data rate (CAN FD) networks. The EVAL-ADM3058EEBZ allows all of the input and output functions to work without the need for external components.

Features

  • ADM3058E 12 Mbps isolated CAN FD transceiver
  • 2-layer PCB with low radiated emissions, passes EN 55022 Class B
  • On-board LDO regulators for 6 V to 9 V supply, providing 5 V to the ADM3058E VDD1 pin and VDD2 pin
  • Screw terminal connectors for the following
  • 6 V to 9 V LDO regulator, 5 V power supply to VDD1 pin
  • 1.7 V to 5.5 V direct power supply to VDD1 pin
  • 6 V to 9 V LDO regulator, 5 V power supply to VDD2 pin
  • 4.5 V to 5.5 V direct power supply to VDD2 pin
  • TXD pin, RXD pin, CANH pin, CANL pin signals
  • Divided PCB return planes for GND1 and GND2
  • SMA connectors for TXD pin and RXD pin signals

Products

Order Code Data­sheet Simu­lation Downloads Product seriesPinsApplicationPCB/Cable/PanelModularityTypeWire SectionCTol. CVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
Packaging Samples
691213710002SPEC
6 files WR-TBL Series 213 - 5.00 mm Horiz.l Entry Modular 2 Rising Cage Clamp PCB Yes Horizontal 26 to 16 (AWG) 0.5 to 1.5 (mm²) -40 °C up to +105 °C 10 Box
691213710003SPEC
6 files WR-TBL Series 213 - 5.00 mm Horiz.l Entry Modular 3 Rising Cage Clamp PCB Yes Horizontal 26 to 16 (AWG) 0.5 to 1.5 (mm²) -40 °C up to +105 °C 15 Box
885012206046SPEC
8 files WCAP-CSGP MLCCs 16 V(DC)100 nF ±10% 16 0603 -55 °C up to +125 °C 3.55 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel
885012206076SPEC
8 files WCAP-CSGP MLCCs 25 V(DC)1 µF ±10% 25 0603 -55 °C up to +125 °C 100.5 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel
885012207026SPEC
8 files WCAP-CSGP MLCCs 10 V(DC)10 µF ±10% 10 0805 -55 °C up to +125 °C 100.01 GΩ X7R Class II 2 1.25 1.25 0.5 7" Tape & Reel
885012207090SPEC
8 files WCAP-CSGP MLCCs 50 V(DC)4.7 nF ±10% 50 0805 -55 °C up to +125 °C 2.510 GΩ X7R Class II 2 1.25 0.8 0.5 7" Tape & Reel
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesPinsApplicationPCB/Cable/PanelModularityTypeWire SectionCTol. CVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
Packaging Samples