IC manufacturers Analog Devices

IC manufacturers (96)

Analog Devices ADF4159 | Demoboard EV-ADF5901SD2Z(UG-864)

24 GHz Voltage Controlled Oscillator (VCO) and Programmable Gain Amplifier (PGA) with a 2-Channel Power Amplifier (PA) Output

Overview

TopologyOther Topology

Description

The EV-ADF5901SD2Z evaluation board allows the userto evaluate the performance of the ADF5901 24 GHz VCOand PGA with a 2-channel PA output. Figure 1 shows the EV-ADF5901SD2Z, which contains the ADF5901, the ADF4159,three high frequency, K-type SMA connectors for the local oscillator (LO) output and two transceiver (Tx) outputs, twohigh frequency SMA connectors for the AUX and the AUXoutputs, banana connectors for power supply, and a connector for the serial interface. The EV-ADF5901SD2Z evaluation kit also contains software that is compatible with Windows XP and later versions to alloweasy programming of the device.The EV-ADF5901SD2Z evaluation board requires an EVALSDP-CS1Z (SDP-S) controller board, which is not supplied with the kit. The EVAL-SDP-CS1Z allows software programming of the ADF5901 device. Full specifications on the ADF5901 are available in the ADF5901data sheet, which should be consulted in conjunction with thisuser guide when working with the evaluation board.

Features

Contains ADF5901 24 GHz VCO and PGA with a 2-channelPA output Contains ADF4159 13 GHz fractional-N frequency synthesizer Accompanying software allows control of the ADF5901 andthe ADF4159 functions from a PC

Products

Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples
742792642SPEC
9 files WE-CBF SMT EMI Suppression Ferrite Bead 470 780 300 MHz 950 0.45 Wide Band
Order Code Data­sheet Simu­lation
742792642SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples