IC manufacturers Analog Devices

IC manufacturers (96)

Analog Devices AD7626

16-Bit, 10 MSPS, PulSAR Differential ADC

Overview

TopologyBoost Converter
Input voltage5 V
IC revisionC

Description

The AD7626 is a 16-bit, 10 MSPS, charge redistribution successive approximation register (SAR) based architecture analog-to-digital converter (ADC). SAR architecture allows unmatched performance both in noise (91.5 dB SNR) and in linearity (±0.45 LSB INL). The AD7626 contains a high speed, 16-bit sampling ADC, an internal conversion clock, and an internal buffered reference. On the CNV edge, it samples the voltage difference between the IN+ and IN− pins. The voltages on these pins swing in opposite phase between 0 V and REF. The 4.096 V reference voltage, REF, can be generated internally or applied externally.

All converted results are available on a single LVDS self-clocked or echoed-clock serial interface, reducing external hardware connections.

The AD7626 is housed in a 32-lead, 5 mm × 5 mm LFCSP with operation specified from −40°C to +85°C.

Features

  • Throughput: 10 MSPS
  • SNR: 91.5 dB
  • 16-bit no missing codes
  • INL: ±0.45 LSB
  • DNL: ±0.35 LSB
  • Power dissipation: 136mW
  • 32-lead LFCSP (5 mm × 5 mm)
  • SAR architecture
  • No latency/no pipeline delay
  • 16-bit resolution with no missing codes
  • Zero error: ±1LSB
  • Differential input range: ±4.096 V
  • Serial LVDS interface
  • Self-clocked mode
  • Echoed-clock mode
  • LVDS or CMOS option for conversion control (CNV signal)
  • Reference options
  • Internal: 4.096 V
  • External (1.2 V) buffered to 4.096V
  • External: 4.096 V

Typical applications

  • CCD and IR cameras
  • Spectrum analysis
  • Test equipment
  • Digital X-ray
  • High dynamic range telecommunications receivers
  • Digital imaging systems
  • Digital MRI
  • High speed data acquisition

Products

Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples
742792642SPEC
9 files WE-CBF SMT EMI Suppression Ferrite Bead 470 780 300 MHz 950 0.45 Wide Band
Order Code Data­sheet Simu­lation
742792642SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(Ω)
Type Samples