IC manufacturers Analog Devices

IC manufacturers (103)

Analog Devices AD2428W | Demoboard EVAL-AD2428WG1BZ

AD2428W

Overview

TopologyBuck Converter
Input voltage12-20 V
Output 18 V / 1.2 A

Description

The Automotive Audio Bus (A2B®) provides a multichannel, I2S/TDM link over distances of up to 15 m between nodes. It embeds bidirectional synchronous pulse-code modulation (PCM) data (for example, digital audio), clock, and synchronization signals onto a single differential wire pair. A2B supports a direct point to point connection and allows multiple, daisy-chained nodes at different locations to contribute and/or consume time division multiplexed (TDM) channel content.A2B is a single-master, multiple-slave system where the transceiver at the host controller is the master. The master generates clock, synchronization, and framing for all slave nodes. The master A2B transceiver is programmable over a control port (I2C) for configuration and read back. An extension of this control port is embedded in the A2B data stream, which grants direct access of registers and status information on slave transceivers as well as I2C to I2C communication over distance.The transceiver can connect directly to general-purpose digital signal processors (DSPs), field-programmable gate arrays (FPGAs), application specific integrated circuits (ASICs), microphones, analog-to-digital converters (ADCs), digital-to-analog converters (DACs), and codecs through a multichannel I2S/TDM interface. It also provides a pulse density modulation (PDM) interface for direct connection of up to four PDM digital microphones.Finally, the transceiver also supports an A2B bus powering feature, where the master node supplies voltage and current to the slave nodes over the same daisy-chained, twisted pair wire cable as used for the communication link.

Features

  • Configurable A2B bus master or slave operation
  • I2C interface
  • 8-bit to 32-bit multichannel I2S/TDM interface
  • Programmable I2S/TDM data rate
  • Up to 32 upstream and 32 downstream channels
  • PDM interface
  • Programmable PDM clock rate
  • Up to 4 high dynamic range microphone inputs
  • Simultaneous reception of I2S data with up to 4 PDM microphones
  • Unique ID register for each transceiver
  • Crossover or straight-through cabling
  • Programmable settings to optimize EMC performance

Products

Order Code Data­sheet Replacement Order Code Downloads Status Product series Samples
78477047iSPEC
74477004 NRND i| Production is active. Product is not recommended for new design. Expected lifetime: 2-5 years.
Order Code Data­sheet Replacement Order Code
78477047iSPEC
74477004
Samples
Order Code Data­sheet Replacement Order Code Downloads Status Product series Samples