IC manufacturers Alpha & Omega Semiconductor

IC manufacturers (108)

Alpha & Omega Semiconductor AOZ3011PI

AOZ3011PI

Overview

TopologyBuck Converter
Input voltage4.5-18 V
Output 13.3 V / 3 A

Description

The AOZ3011PI demo board is a fully assembled and tested circuit board built with the AOZ3011PI buck regulator IC. It outputs an adjustable voltage up to 3A of continuous current. The evaluation board requires an input voltage from 4.5 to 18V. The output voltage is preset at 3.3V and can be adjusted down to 0.8V.

The AOZ3011PI demo circuit has features like current limit, short circuit protection, input under voltage lock out, internal soft start and thermal shut down. It operates at a fixed 500 kHz switching frequency. The integrated internal MOSFETs minimize component count, board area and total cost.

The demo board demonstrates the simple buck converter design. Only one resistor value change is needed for different output voltage designs.

Features

  • 4.5V to 18V operating input voltage range
  • Synchronous Buck: 70 mΩ internal high-side switch and 40 mΩ Internal low-side switch (at 12V)
  • Up to 95% efficiency
  • External soft start
  • Output voltage adjustable to 0.8V
  • 3A continuous output current
  • 500kHz PWM operation
  • Cycle-by-cycle current limit
  • Pre-bias start-up
  • Short-circuit protection
  • Thermal shutdown
  • Exposed pad SO-8 packageREMARK:-AVAILABLE IN FOLDER

Typical applications

  • LCD TV
  • Set top boxes
  • Cable modems
  • Point of load DC/DC converters
  • DVD / Blu-ray players/recorders

Parts approved by Alpha & Omega Semiconductor

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LHMI SMT Power Inductor, 2.2 µH, 14.3 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Performance Rated Current14.3 A
Saturation Current @ 10%18.1 A
Saturation Current @ 30%38.7 A
DC Resistance7 mΩ
Self Resonant Frequency27 MHz
MountSMT 
Check availability