IC manufacturers Alpha & Omega Semiconductor

IC manufacturers (108)

Alpha & Omega Semiconductor AOZ1965

AOZ1965DI

Overview

TopologyBoost Converter
Input voltage2.7-5.5 V

Description

The AOZ1965DI is the ideal power solution for high power flash LEDs used with cell phone camera modules or digital still cameras. It is a highly integrated step up DC-DC converter with very high switching frequency, fixed at 2MHz, providing a very small total solution for portable photo flash. The AOZ1965DI has separate flash-mode and movie/torch mode enable pins for maximum flexibility. The flash mode and movie/torch-mode LED current is programmed by external resistors respectively, making the flash LED solution simple to control. If both enable pins are at logic high, the LED current will be programmed by the movie/torch-mode setting resistor.

The two LED output sinks can be shorted together externally for higher power single flash LED, up to 1A continuous LED current. Thermal regulation is integrated in flash mode to limit the IC’s temperature and continuously provide the maximum allowed output current.

Various protection features are built into the AOZ1965DI, including cycle-by-cycle input current limit protection, output over-voltage protection, LED fault(open or short) protection and thermal shut down protection. The leakage current in shutdown mode is 0.1μA.

The AOZ1965DI is available in a RoHS compliant 14 lead 2X3X0.75mm Thin DFN.

Features

  • Input voltage range:2.7~5.5V
  • Dual flash LED outputs
  • Drive up to total 1A or 0.5A per channel
  • High efficiency converter (up to 95%)
  • 2MHz step up converter
  • Very small inductor:1.0uH
  • Very small load apacitor:1uF to 10uF
  • Independent flash-mode enable and movie/torch-mode enable pins
  • Movie/torch-mode dimming via PWM control
  • One resistor sets flash-mode LED current
  • One resistor sets movie/torch-mode LED current
  • Integrated thermal regulation control
  • LED open/short protection
  • Over-voltage protection
  • Cycle-by-cycle inductor current limit
  • 0.1uA shutdown current
  • Pb-free package:TDFN2X3-14
  • -40 to 85℃ temperature range

Typical applications

  • Smart phones and PDAs
  • Mobile phones
  • Digital still cameras

Parts approved by Alpha & Omega Semiconductor

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LHMI SMT Power Inductor, 1 µH, 6.2 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
Performance Rated Current6.2 A
Saturation Current @ 10%6.5 A
Saturation Current @ 30%12.5 A
DC Resistance27 mΩ
Self Resonant Frequency89 MHz
MountSMT 
–Check availability