IC manufacturers Alpha & Omega Semiconductor

IC manufacturers (108)

Alpha & Omega Semiconductor AOZ1954

AOZ1954CI-1

Overview

TopologyBoost Converter
Input voltage2.7-5.5 V
Output 139 V / 0.03 A

Description

The AOZ1954CI-1 is a versatile constant current LED driver with a high efficiency DC-DC step up “boost” converter architecture. The low-side power MOSFET is integrated in the device, minimizing the total number of external components. Unique technology and high 1.5A current limit allow AOZ1954A to drive up to 39V output (10 LEDs in series). Alternatively, AOZ1954CI-1 can deliver 250mA total current with 3 series LEDs per string. It can also maximize the current capability while achieving high conversion efficiency. The optimized 0.9MHz switching frequencies result in reduced conduction loss and small external component size. The driver allows a wide range of PWM dimming frequencies through the EN pin..Various protection features are built into the AOZ1954CI-1, including cycle-by-cycle input current limit protection, LED open-circuit (output over voltage) protection and thermal shutdown protection. The leakage current in shutdown mode is less than 1μA.The AOZ1954CI-1 is available in an RoHS and Green compliant 6-lead TSOT23 package

Features

  • Wide output range: up to 10 series LEDs
  • Integrated 40V high current switch (1.5A limit)
  • VIN: 2.7V~5.5V
  • High efficiency PWM converter (up to 90%)
  • Low 200mV feedback voltage
  • Single-wire interface adjusts FB voltage
  • High accuracy across full load range
  • LED open-circuit (OVP) protection
  • AOZ1954CI-1: 39V
  • High switching frequency
  • AOZ1954CI-1: 900kHz
  • Simple, small solution size
  • Integrated Softstart
  • < 1 μA shutdown current
  • Small TSOT23-6 Package
  • RoHS and Green compliant
  • -40 to +85 C° Temperature Range

REMARKS:AVAILABLE IN FOLDER

Typical applications

  • Handheld Devices
  • Automotive Navigation
  • Digital Photo Frames
  • Mobile Phones
  • LED backlighting

Parts approved by Alpha & Omega Semiconductor

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
ISAT,10%(A)
ISAT,30%(A)
IR,40K(A)
IRP,40K(A)
RDC max.(mΩ)
fres(MHz)
Size
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD SMT Power Inductor, 1000 µH, 0.7 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1000 µH
Saturation Current @ 10%0.7 A
Saturation Current @ 30%0.91 A
Rated Current0.65 A
Performance Rated Current0.98 A
DC Resistance1180 mΩ
Self Resonant Frequency1.8 MHz
Size1280 
VersionStandard 
Check availability