IC manufacturers Alpha & Omega Semiconductor

IC manufacturers (108)

Alpha & Omega Semiconductor AOZ1282CI-1 | Demoboard AOZ1282CI-1-Demo

AOZ1282CI-1-Demo EZBuck™ 0.6A Simple Buck Regulator Demo Board Guideline

Overview

TopologyBuck Converter
Input voltage4.5-36 V
Output 15 V / 0.6 A
IC revision1

Description

The AOZ1282CI-1 demo board is a fullyassembled and tested circuit board built with theAOZ1282CI-1 buck regulator IC. It outputs anadjustable voltage up to 0.6A of continuouscurrent. The demo board requires an inputvoltage from 4.5V to 36V. The output voltage ispreset at 5V and can be adjusted down to 0.8V.The AOZ1282CI-1 comes in an SOT23_6Lpackage and is rated over a -40°C to +85°Coperating ambient temperature range.The AOZ1282CI-1 demo circuit incorporatesfeatures like current limit, short circuit protection,input under voltage lock out, internal soft startand thermal shut down. It operates at a fixed1MHz switching frequency. The integratedinternal MOSFETs minimize component count,board area and total cost.

Features

4.5V to 36V operating input voltage range 420mΩ internal NMOS Up to 95% efficiency Internal compensation Output voltage adjustable down to 0.8V 0.6A continuous output current Fixed 1MHz PWM operation Internal softstart Cycle-by-cycle current limit Short-circuit protection Over-voltage protection Thermal shutdown Small size SOT23_6L

Typical applications

  • Set top boxes and cable modems,DVD drives and HDD,LCD TV/Monitors
  • Industrial/Power meter
  • Telecom/Networking/Datacom equipment

More information

Parts approved by Alpha & Omega Semiconductor

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LHMI SMT Power Inductor, 6.8 µH, 4.8 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance6.8 µH
Performance Rated Current4.8 A
Saturation Current @ 10%6.3 A
Saturation Current @ 30%13.1 A
DC Resistance51.5 mΩ
Self Resonant Frequency16 MHz
MountSMT 
Check availability